lighting management BUS/SCS system SCS sensors048820
Product Features
- PIR ceiling mount SCS sensor 360°
- Detection field 45 m²
Main Features
- Connection:
- to the controller by cord or RJ 45 cable (please refer to
- Legrand general catalogue) or BUS/SCS cable to be fitted
- with RJ 45 connector Cat.No 0488 72
- to the BUS/SCS directly by cord or cable to be fitted with RJ 45 / BUS/SCS connector Cat.No 0488 72
- Factory pre-set lighting threshold 500 lux for false ceiling detectors, 300 lux for surface-mounted detectors
- Factory pre-set time delay 15 minutes. Walkthrough function activated (short time delay of 3 minutes for 1 walk through)
- Site adjustment with mobile configurators Cat.Nos 0882 30/35
- IR receivers
- Fastened directly to a false ceiling with mounting claws (supplied) or installed in Batibox flush-mounting boxes with depth of 50 mm
- Connect to 2 circuit room controller Cat.No 0488 50
- by cord or RJ 45 cable or BUS/SCS cable
- to be fitted with RJ 45 connector Cat.No 0488 7
- Ø 8 m
- Optimum distance between 2 detectors: 6 m
- Consumption 0.2 W on standby
- vacancy & occupancy mode (push-button override, mobile configurator or software)
- RJ 45 connection